Product groups
UNI lock manual clamping module
K1123

UNI lock manual clamping module

go back

Item description/product images

DescriptionMaterial:Steel.Version:Contact faces case-hardened and ground.Note:UNI lock manual clamping modules can be adapted directly to machine tables with grid holes or T-slots, and to grid hole subplates with 50 mm grid spacing system size M10/M12/M16.
The UNI lock manual clamping module H 50 is particularly suitable for machines with reduced Z travel. The low installation height of the manual clamping module facilitates full utilisation of the Z travel.
The UNI lock manual clamping module H 50 can be mounted in any position.

Supplied with:
1 manual clamping module incl. fastening accessories.
Technical data:Repeat accuracy ≤ 0.005 mmSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1123 UNI lock manual clamping module 302 kB

Drawings

UNI lock manual clamping module

Item selection/filter

Order No.

BHLL1SWweight
kg
CADAcc.PriceOrder
K1123.1605050855012510063.52 on request