Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Quick-fit couplings suitable for UNI lock clamping stations.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1011 Quick-fit couplings 179 kB
 Technical Info UNI lock zero point clamping system 458 kB

Drawings

Quick-fit couplings

Item selection/filter

Order No.

FormSWCADAcc.PriceOrder
K1011.0014A17 on request
K1011.1018B19 on request