|
|
K1487_ALocating bushes for pneumatic locating cylinder, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Housing hardened and black oxidised. Contact faces ground.Note:Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder. The locating bushes are centred in a reamed hole and then fastened with 4 screws. The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.Attention:Please observe installation notes of the locating bushes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | D3 | D4 | D5 | D6 | D7 | D8 | D9 | H | H1 | H2 | H3 | H4 | H5 | CAD | Acc. | Price | Order |
---|
K1487.11660 | A | 16 | 60 | 28 | 27,5 | 38 | M5 | 50 | M5 | 28 | 28 | 8 | 15 | 10 | 2,5 | 16 | 12 | | | on request | | K1487.12075 | A | 20 | 75 | 36 | 35,5 | 48 | M6 | 62 | M6 | 36 | 36 | 10 | 19 | 14 | 3,5 | 20 | 16 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|