Product groups
UNI lock clamping pin with threaded pin, system size 80 mm
K0967

UNI lock clamping pin with threaded pin, system size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The UNI lock clamping pint is suitable for clamping and positioning workpieces and fixtures. Clamping pins are screwed onto the exchange element and adapted to the various basic modules.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0967 UNI lock clamping pin with threaded pin size 80 mm 163 kB

Drawings

UNI lock clamping pin with threaded pin, system size 80 mm

Item selection/filter

Order No.FormD1

HSWCADAcc.PriceOrder
K0967.140002416AM162417 on request
K0967.140003020AM203017 on request
K0967.140003624AM243617 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33