Product groups
UNI lock clamping pin one-piece size 80 mm
K0967

UNI lock clamping pin one-piece size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The UNI lock clamping pint is suitable for clamping and positioning workpieces and fixtures. Clamping pins are screwed onto the exchange element and adapted to the various basic modules.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0967 UNI lock clamping pin one-piece size 80 mm 145 kB

Drawings

UNI lock clamping pin one-piece size 80 mm

Item selection/filter

Order No.FormD1D

HSWCADAcc.PriceOrder
K0967.140323024AM24323017 on request
K0967.240323024BM24323017 on request
K0967.340323024CM24323017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33