Product groups
UNI lock 5-axis add-on clamping module size 80 mm
K0963

UNI lock 5-axis add-on clamping module size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNI lock 5-axis add-on modules are used for raising basic modules and mounting base. Depending on the clamping situation, optimum assembly height can be achieved using a combination of the basic module and add-on module.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0963 UNI lock 5-axis add-on clamping module size 80 mm 174 kB
 Function 7,9 MB

Drawings

UNI lock 5-axis add-on clamping module size 80 mm

Item selection/filter

Order No.Version

HSWHolding
force
F kN
Tightening
torque
max. Nm
weight
kg
CADAcc.PriceOrder
K0963.120750without rotation lock75650152.64 on request
K0963.120751with rotation lock75650152.85 on request
K0963.121000without rotation lock100650153.78 on request
K0963.121250without rotation lock125650154.625 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33