Product groups
UNILOCK 5-axis reducer adapter system size 138 mm
K1423

UNILOCK 5-axis reducer adapter system size 138 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNILOCK 5-axis reducer adapters are used to convert from size 80 to size 138.
They therefore allow all size 80 elements to continue to be used.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1423 UNILOCK 5-axis reducer adapter system size 138 mm 279 kB
 Technical information for modular clamping system 138 174 kB

Drawings

UNILOCK 5-axis reducer adapter system size 138 mm

Item selection/filter

Order No.H

SWHolding
force
F kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1423.125112565015 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33