Product groups
Fastening set with clamping ball for workpiece stabiliser
K1191

Fastening set with clamping ball for workpiece stabiliser

go back

Item description/product images

DescriptionMaterial:Steel.Note:This fastening set is used to connect the stabiliser to the workpiece. It is supplied with ball and seating cup.Drawing reference:
1) for DIN 912 M10 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1191 Fastening set with clamping ball for workpiece stabiliser 191 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Fastening set with clamping ball for workpiece stabiliser

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
K1191.2525see drawing on request