|
|
K0385Grippers and inserts round |
go back |
|
|
DescriptionMaterial:Form C, F, M tool steel Form E, O, P stainless steel Form K POMVersion:Form C hardened and black oxidised. Form E hardened, bright. Form K white. Form O with diamond impregnated surface comparable to 100 grade abrasive grit. Form P with polyurethane surface, hardness Shore 60. Form F, hardened and black oxidised. Form M with carbide serrations, black oxidised. Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.
Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.
Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Grippers and inserts can be fitted in the following self-aligning pads: Order No. K0285.117X022 up to K0285.936X036 Order No. K0289.110X015 up to K0289.924X100 Order No. K0291.120X030 up to K0291.924X080Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
|
|
|
|
Order No. | Form | D2 | L3 | C | E | G | CAD | Acc. | Price | Order |
---|
K0385.1010 | F | 10 | 10 | 4,5 | 4,75 | M5 |  | | on request | | K0385.1210 | F | 12 | 10 | 4,5 | 4,75 | M5 |  | | on request | | K0385.1212 | F | 12 | 12 | 6 | 4,75 | M5 |  | | on request | | K0385.1610 | F | 16 | 10 | 4,5 | 4,75 | M6 |  | | on request | | K0385.2010 | F | 20 | 10 | 4,5 | 4,75 | M6 |  | | on request | | K0385.2510 | F | 25 | 10 | 4,5 | 4,75 | M6 |  | | on request | |
|
Order No. | Form | D2 | D3 | L3 | L5 | C | E | G | CAD | Acc. | Price | Order |
---|
K0385.10107 | M | 10 | 7,9 | 10 | 6 | 4,5 | 4,75 | M5 |  | | on request | | K0385.12107 | M | 12 | 9,5 | 10 | 6 | 4,5 | 4,75 | M5 |  | | on request | | K0385.12127 | M | 12 | 9,5 | 12 | 7 | 6 | 4,75 | M5 |  | | on request | | K0385.16107 | M | 16 | 12,7 | 10 | 6 | 4,5 | 4,75 | M6 |  | | on request | | K0385.20107 | M | 20 | 15,9 | 10 | 6 | 4,5 | 4,75 | M6 |  | | on request | | K0385.25107 | M | 25 | 19 | 10 | 6 | 4,5 | 4,75 | M6 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|