Product groups
Ball-end thrust screws without head stainless steel with flattened ball and rotation lock
K0384

Ball-end thrust screws without head stainless steel with...

go back

Item description/product images

DescriptionMaterial:Screw and ball stainless steel.Version:Stainless steel bright.Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with male thread to be made cost-effectively for small and medium-sized series.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0384 Ball-end thrust screws without head stainless steel with flattened ball and rotation lock 138 kB

Drawings

Ball-end thrust screws without head stainless steel with flattened ball and rotation lock

Item selection/filter

Order No.

D1D3L2Ball ØSWCADAcc.PriceOrder
K0384.50612M6312,143 on request
K0384.50616M6316,143 on request
K0384.50620M6320,143 on request
K0384.50625M6325,143 on request
K0384.50816M84,116,35,54 on request
K0384.50820M84,120,35,54 on request
K0384.50825M84,125,35,54 on request
K0384.50830M84,130,35,54 on request
K0384.51020M105,620,375 on request
K0384.51025M105,625,375 on request
K0384.51035M105,635,375 on request
K0384.51040M105,640,275 on request
K0384.51220M12720,28,56 on request
K0384.51230M12730,28,56 on request
K0384.51240M12740,28,56 on request
K0384.51250M127508,56 on request
K0384.51635M1610,735128 on request
K0384.51650M1610,750128 on request