Product groups
Locating pins with internal thread
K1094

Locating pins with internal thread

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Hardened and ground (HRC 60 ±2).Note:Locating pins are specially designed to ease the locating process. When used in conjunction with the hardened locating bushes K1095, they allow for a rapid, precise and low-wear workpiece exchange.Drawing reference:
Form B: cylindrical pin
Form C: rhomboid pin
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1094 Locating pins with internal thread 166 kB

Drawings (total overview)

Locating pins with internal thread

Locating pin with internal thread, Form B, cylindrical

More information

Drawings

Locating pin with internal thread, Form B, cylindrical

Item selection/filter

Order No.FormVersion

D1D2GL1L2L4RTCADAcc.PriceOrder
K1094.208Bshort86M2,511,467,42,55 on request
K1094.210Bshort107M2,513,779,735 on request
K1094.212Bshort128M3168123,56 on request
K1094.216Bshort1612M420121558 on request
K1094.220Bshort2014M525,51419,5610 on request
K1094.308Blong86M2,517,467,42,55 on request
K1094.310Blong107M2,521,779,735 on request
K1094.312Blong128M3248123,56 on request
K1094.316Blong1612M429121558 on request
K1094.320Blong2014M535,51419,5610 on request

Locating pin with internal thread, Form C, flattened

More information

Drawings

Locating pin with internal thread, Form C, flattened

Item selection/filter

Order No.FormVersion

D1D2GL1L2L4RBTCADAcc.PriceOrder
K1094.408Cshort86M2,511,467,42,52,55 on request
K1094.410Cshort107M2,513,779,733,05 on request
K1094.412Cshort128M3168123,53,56 on request
K1094.416Cshort1612M4201215558 on request
K1094.420Cshort2014M525,51419,56610 on request
K1094.508Clong86M2,517,467,42,52,55 on request
K1094.510Clong107M2,521,779,733,05 on request
K1094.512Clong128M3248123,53,56 on request
K1094.516Clong1612M4291215558 on request
K1094.520Clong2014M535,51419,56610 on request