Product groups
Locating bushes for locating pins
K1095

Locating bushes for locating pins

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and ground (HRC 60 ±2).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1095 Locating bushes for locating pins 170 kB

Drawings

Locating bushes for locating pins

Item selection/filter

Order No.VersionD1

D3FHCADAcc.PriceOrder
K1095.0812short8121,212 on request
K1095.1014short10151,514 on request
K1095.1216short12181,516 on request
K1095.1620short16261,520 on request
K1095.2026short20302,526 on request
K1095.0818long8121,218 on request
K1095.1022long10151,522 on request
K1095.1224long12181,524 on request
K1095.1630long16261,530 on request
K1095.2036long20302,536 on request