Product groups
Machinable collet system for self-installation
K0500

Machinable collet system for self-installation

go back

Item description/product images

DescriptionMaterial:Flange plate, pistons and body steel.
Seals NBR.
Screws DIN EN ISO 4762 grade 8.8.
Collet aluminium.
Version:Flange plate, piston and body rust-resistant, bright.
Screws electro zinc-plated.
Collet red or clear anodised.
Note:The machinable collet system is suitable for mounting on fixtures and clamping systems. Collets for external and internal clamping can be mounted on the flange plate. The contour of the workpiece to be clamped is machined into the collet. Free-form and asymmetrical contours can be clamped.

The integrated spring package generates a clamping force of 5.8 kN. The clamping force can be raised to 43.5 kN by pneumatic post-clamping. The clamp is released by blowing compressed air onto the lower piston surface pushing the piston upwards and releasing the clamping force on the collet.
Clamping travel 0.2 mm.
Repeat accuracy < 0.01 mm.

Installation dimensions on request.
Accessory:Collet for external or internal clamping K0502Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0500 Machinable collet systemfor self-installation 269 kB
 Technical information for machinable collet system 365 kB

Drawings

Machinable collet system for self-installation

Item selection/filter

Order No.

Version 2Clamping range
min. - max.
Milling depth
min./max.
Workpiece weight
max. (kg)
CADAcc.PriceOrder
K0500.116030for external clampingØ 30 - Ø 1401-2025  on request
K0500.216030for internal clampingØ 30 - Ø 1401-2025  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33