- Operating parts | standard elements
- Clamping technology
- Workholding Technology
- Modular Clamping Technology
- Zero Point Clamping Technology
- Vice Clamping Technology
- KIPPflexX 5-axis vice
5-axis clamping system compact
- 3-axis clamping system
5-axis clamping system
- Centric vices
- NC Vices
- Multi-clamping system
- K1828
Multi-clamping system double-sided wedge clamps Fixed jaw ES
- K1829
Multi-clamping system double-sided wedge clamps Fixed jaw DS
- K1830
Multi-clamping system single-sided wedge clamps Fixed jaw ES
- K1746
Clamping rails for multi-clamping system
- K1747
Clamping rails, short for multi-clamping system
- K1748
Wedge clamps
- K1748_A
Wedge clamps, Form A, smooth jaw face
- K1748_B
Wedge clamps, Form B, jaw face serrated
- K1748_C
Wedge clamps, Form C, with step
- K1748_D
Wedge clamps, Form D, with machining allowance
- K1748_E
Wedge clamps, Form E, with jaw pins
- K1749
Wedge clamps with fixed jaw for multi-clamping system
- K1750
Fixed jaws ES for multi-clamping system
- K1751
Fixed jaws DS for multi-clamping system
- K1752
Screw-on seating ledges for multi-clamping system
- K1753
Attachment jaws machinable for fixed jaws DS and ES
- K1754
Attachment jaws with prism for fixed jaws DS and ES
- K1755
Workpiece stops for multi-clamping system
- K1756
Spacers for multi-clamping system workpiece stop
- K1757
Clamping claw sets for multi-clamping system
- K1758
T-slot keys for wedge clamps
- K0902
Multi-clamping system, hard stops
- K0903
Multi-clamping system, soft stops
- K0904
Base rails
- K0905
Stop carbide-coated and serrated
- K0905
Stops
- K0906
Stop prism
- K0907
Stop with positive down force
- K0908
Seating ledges
- K0909
Keyway nuts round
- Stationary chuck
- Special solutions
- Classic products
- Order number, changeover
|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots. Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture. The double wedge has an elongated hole allowing for movement and to compensate for tolerances. Displacement: M12 = ±1 mm.Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps. Fastening screw.Drawing reference:Form A: Smooth jaw face Form B: Serrated jaw facet Form C: With step Form D: With machining allowance Form E: With jaw pins Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1748.0500112 | A | 44,5 | 50,5 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M12x25 | 30 | 85 | | | on request | |
|
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1748.0500212 | B | 44,5 | 50,5 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M12x25 | 30 | 85 | | | on request | |
|
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H2 | H3 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1748.0502312 | C | 50,5 | 56,5 | 50 | 25 | 30 | 12,5 | 2 | 3,5 | M5 | M12x25 | 30 | 85 | | | on request | | K1748.0505312 | C | 50,5 | 56,5 | 50 | 25 | 30 | 12,5 | 5 | 3,5 | M5 | M12x25 | 30 | 85 | | | on request | |
|
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1748.0500412 | D | 54,5 | 60,5 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M12x25 | 30 | 85 | | | on request | |
|
Order No. | Form | L min. | L max. | B | H | B1 | B2 | H1 | H3 | H4 | H5 | H6 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1748.0500512 | E | 54 | 60 | 50 | 25 | 30 | 18 | 12,5 | 3,5 | 5 | 9 | 4,75 | M5 | M12x25 | 30 | 85 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|