Product groups
Wedge clamps, jaw faces serrated
K0040

Wedge clamps, jaw faces serrated

go back

Item description/product images

DescriptionMaterial:Body and clamping segments tool steel.Version:Body hardened.
Jaw segments hardened (49-51 HRC) black oxidised.
Wedge faces ground.
Note:

The compact design makes these wedge clamps ideal for horizontal and vertical series clamping. The hardened and ground wedge faces can exert high clamping forces.
These wedge clamps can be mounted in grid holes or T-slots. Tightening the DIN 912 socket screw moves the wedge down and the jaws out pressing the workpieces against the fixtures fixed stops.

The jaws of version K0040.08 and K0040.0810 are not serrated.

The wedge has a slightly elongated hole allowing for movement.

Spread width:
K0040.08 = ±0.5 mm
K0040.12 = ±1.0 mm
K0040.16 = ±1.5 mm.

Drawing reference:
D) DIN 912 cap screw

1) Wedge clamps
2) Workpiece
3) Fixed stop
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0040 Wedge clamps jaw faces serrated 266 kB

Drawings

Wedge clamps, jaw faces serrated

Item selection/filter

Order No.VersionA
min.
A
max.
BB1CDEType GClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0040.08smooth2731292115M8X252,5for tapped hole-1525 on request
K0040.0810smooth2731292115M8X252,5for t-slot101525 on request
K0040.12serrated4249413022M12X404for tapped hole-3085 on request
K0040.1214serrated4249413022M12X304for t-slot143085 on request
K0040.16serrated5766564229M16X605for tapped hole-50210 on request
K0040.1618serrated5766564229M16X505for t-slot-50210 on request