Product groups
Side clamps with support, Form B, with prism jaw
K1387_B

Side clamps with support, Form B, with prism jaw

go back

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Tightening the ball-end thrust screw moves the jaw plates forwards. The workpiece is pushed against the fixed stop and simultaneously forced down onto the seating face. This side clamp has a ground seating face and tapped hole for adjustable support elements.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1387_B Side clamps with support, Form B, with prism jaw 267 kB

Drawings

Side clamps with support, Form B, with prism jaw

Item selection/filter

Order No.FormSlot
width
BB1D

D1D2HH1H2H3LL1L2L3S1
(travel)
Clamping
force
N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1387.210B103212,1M88,4M844402815522872,538370003 on request
K1387.214B144816M1213M12534527157240100554150009 on request
K1387.218B186818,8M1617M167260382086411266372150020 on request