Product groups
Mandrel collet for small bores
K1293

Mandrel collet for small bores

go back

Item description/product images

DescriptionMaterial:Version:Bright.Note:The mandrel collet is used in small through bores to position and clamp workpieces. Clamping is carried out manually from above using a hex key. The mandrel diameter can be ground to suit the application. The bore for the mandrel should have an H7 tolerance.

D min = smallest permissible diameter to which D can be ground.

- applicable for holes from Ø5 to Ø12.5 mm
- compact design, small installation space
- simple handling
- mounting in any position
- different installation types possible
- surface pressure protects the workpiece surface
- individually adaptable to the diameter
Assembly:If required, diameter D can be adapted to suit the diameter being held. To do this, expand the mandrel collet ca. 0.2 mm over the required diameter. Grind the OD of the mandrel collet to suit the ID of the workpiece bore.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1293 Mandrel collet for small bores 241 kB

Drawings

Mandrel collet for small bores

Item selection/filter

Order No.D

D
min.
D1D2D3D4HH1LL1SW1SW2TTightening
torque
max. Nm
Clamping
force
max. kN
CADAcc.PriceOrder
K1293.10506065106M6M382,51066260,90,19 on request
K1293.10608086106M6M3102,510662,562,40,34 on request
K1293.108100108128M8M41231288374,40,62 on request
K1293.11012512,510128M8M41531288478,10,62 on request