Product groups
Hook clampswith mounting bracket
K0016

Hook clamps with mounting bracket

go back

Item description/product images

DescriptionMaterial:Hook clamps and clamping screw carbon steel, tempered.Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0016 Hook clampswith mounting bracket 216 kB

Drawings

Hook clampswith mounting bracket

Item selection/filter

Order No.DD1D2D3ABB1B2B3B4B5HH1H2H3LMSSWTightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
K0016.08M86,42028382619,512662,56247,525185010463017 on request
K0016.10M108,42434483122,5147,5937457,530216412585018 on request
K0016.12M1210,528405536,52616,5910,53,58767352475155106020 on request
K0016.16M1612,834486543,53119,51016,54112874532882051412024 on request