Product groups
Fixture clamps machinable
K0022

Fixture clamps machinable

go back

Item description/product images

DescriptionMaterial:Cam screw alloyed steel.
Clamping disc steel.
Version:Cam screw and clamping disc black oxidised.Note:These fixture clamps have a round washer that can be machined to suit the contour of the workpiece being clamped. This allows positive clamping for round, contoured or fragile workpieces. The flat edge is the same distance from the screw centre as our hexagonal fixture clamps K0026 allowing an interchange between the two.

“A” = distance from workpiece to screw centre (cam screw).
“D1 min.” = maximum depth of contour.
On request:Replacement cam screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0022 Fixture clamps machinable 163 kB

Drawings

Fixture clamps machinable

Item selection/filter

Order No.AD

D1D1
min.
HLSWS1
(travel)
Clamping
force
kN
CADAcc.PriceOrder
K0022.067,8M624,912,16,411,941,013,3 on request
K0022.1010,2M1031,217,28,91871,528,9 on request
K0022.1212,7M1237,622,411,422,982,0317,8 on request
K0022.1615M1643,926,11428,6122,5426,7 on request