Product groups
Clamp straps with adjustment unit
K0004

Clamp straps with adjustment unit

go back

Item description/product images

DescriptionMaterial:Base, ductile iron.
Clamp strap and clamping screw carbon steel.
Version:Black oxidised.Note:These clamp strap modules are universal, flexible clamps constructed from individual components building a compact unit. There are no loose parts which first have to be altered for a clamping operation. The compact design allows these clamps to be placed close to the workpiece enabling the full area of the machine table to be used.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0004 Clamp straps with adjustment unit 296 kB

Drawings

Clamp straps with adjustment unit
Clamp straps with adjustment unit

Item selection/filter

Order No.SizeClamp rangeSlot width B
DIN 650
CADAcc.PriceOrder
K0004.10X1210-3512 on request
K0004.10X1410-3514 on request
K0004.10X1610-3516 on request
K0004.10X1810-3518 on request
K0004.20X12225-8512 on request
K0004.20X14225-8514 on request
K0004.20X16225-8516 on request
K0004.20X18225-8518 on request
K0004.30X12380-13712 on request
K0004.30X14380-13714 on request
K0004.30X16380-13716 on request
K0004.30X18380-13718 on request
K0004.40X124125-22412 on request
K0004.40X144125-22414 on request
K0004.40X164125-22416 on request
K0004.40X184125-22418 on request
K0004.50X125160-30012 on request
K0004.50X145160-30014 on request
K0004.50X165160-30016 on request
K0004.50X185160-30018 on request