Product groups
Centring clamps with internal threads
K0893_IG

Centring clamps with internal threads

go back

Item description/product images

DescriptionMaterial:Body steel.
Bushes carbon steel.
Version:Black oxidised.Note:These centring clamps enable workpieces to be centred on and lightly clamped in a bore. The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. To increase the centring accuracy the clamps with internal thread have a centring spigot (D2) for a locating hole. The centring accuracy is ±0.2 mm.
Centring clamps with internal threads fit on M6 grid systems (see illustration).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0893_IG Centring clamps with internal threads 215 kB

Drawings

Centring clamps with internal threads

Item selection/filter

Order No.Thread typeDD1L2D
min.
D2D3H
min.
H
max.
L
min.
SWSW1Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0893.0615internal thread15M64121211,42227,54,892,51,52,2 on request
K0893.0619internal thread19M6415121424,5324,81242,56 on request
K0893.0624internal thread24M64191217,826354,5155410 on request
K0893.0630internal thread30M642412233244,571954,510 on request

Other items in this category