Product groups
Cam screws with hexagon washer, for T-slots
K0027

Cam screws with hexagon washer, for T-slots

go back

Item description/product images

DescriptionMaterial:Carbon steel.
Hex washer brass.
Version:Tempered to 10.9 and black oxidised.Note:Also called fixture clamps for T-slots.
These fixture clamps can be used directly on machine tables or other tables with T-slots. The grub screw at the rear locks the T-nut in the slot. Thin shims are recommended to prevent marking the bottom of the T-slot.
On request:Replacement cam screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0027 Cam screws with hexagon washer, for T-slots 235 kB

Drawings

Cam screws with hexagon washer, for T-slots

Item selection/filter

Order No.D

NHH1H2LSWS1
(travel)
Clamping
force
kN
CADAcc.PriceOrder
K0027.08M684,89,64,5231613,4 on request
K0027.10M6104,8144,5231613,4 on request
K0027.12M8124,815,56,5282113,6 on request
K0027.14M10146,4228,530,5211,69 on request
K0027.16M12169,522,5930,525218 on request
K0027.18M12189,528,51034,525218 on request
K0027.20M162012,7321239302,527 on request
K0027.22M162212,738,21444302,527 on request