Product groups
Prisms, steel, for chain clamp sets
K1662

Prisms, steel, for chain clamp sets

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Prisms for chain clamp sets enable flexible positioning of the workpiece. The prisms can be fastened to the machine table using T-slot nuts.Accessory:Nuts for T-slots DIN 508 enhanced, K0377.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1662 Prisms, steel, for chain clamp sets 154 kB

Drawings

Prisms, steel, for chain clamp sets

Item selection/filter

Order No.B

B1DD1D2HH1H2H3H4LL1L2L3L4CADAcc.PriceOrder
K1662.11847080472013,520M680355,5276711819594280 on request
K1662.14847100472017,526M6100445,53333148247444100 on request