Product groups
Workpiece stops for multi-clamping system
K1755

Workpiece stops for multi-clamping system

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and flat faces ground (HRC 32).Note:Workpieces can be positioned laterally using the workpiece stops for multi-clamping systems.Application:The end stop can be mounted laterally on both surfaces of the fixed jaws.Advantages:Flexible adjustment with the elongated hole.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1755 Workpiece stops for multi-clamping system 281 kB

Drawings

Workpiece stops for multi-clamping system

Item selection/filter

Order No.suitable for
system width
LB

HL1L2L3B1B2H1RD
Internal
thread
CADAcc.PriceOrder
K1755.0504550451710381012116,564M6 on request