Product groups
T-slot keys for wedge clamps
K1758

T-slot keys for wedge clamps

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered. Guide faces ground (HRC 38).Note:T-slot keys are matched to the multiple clamping system.
Form A/C are used for fixed stops.
Form B is for operating the clamping wedge of the clamping wedge segments.
Application:The T-slot keys are inserted into the clamping rail at the appropriate position.The cap screw is used to screw the T-slot keys to the fixed stops and wedge clamps.Advantages:With Form A/C, the T-slot key has very little play in the clamping rail, so the fixed stops can also be inserted from the side.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1758 T-slot keys for wedge clamps 190 kB

Drawings

T-slot keys for wedge clamps

Item selection/filter

Order No.suitable for
system width
Suitable for

FormLL1B

HB1H1D
Internal
thread
CADAcc.PriceOrder
K1758.0501024150fixed jaw single-sidedA24-1922269,95M10 on request
K1758.0501036150fixed jaw double-sidedC36181922269,95M10 on request
K1758.0501224150wedge clamp with fixed jawA24-1922269,95M12 on request
K1758.0501226250double-sided wedge clampB26-18,518269,5M12 on request