Product groups
Screw-on seating ledges for multi-clamping system
K1752

Screw-on seating ledges for multi-clamping system

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55 ±2).Note:The seating ledges allow different workpiece clamping depths to be set.Application:The seating ledges can be screwed together with the ES and DS fixed jaws and with the wedge clamps.Advantages:Quick setup of workpieces on the multiple clamping system. Uniform clamping depth of the workpieces with the ground support surface height.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1752 Screw-on seating ledges for multi-clamping system 237 kB

Drawings

Screw-on seating ledges for multi-clamping system

Item selection/filter

Order No.suitable for
system width
LB

HB1H1DCADAcc.PriceOrder
K1752.05017550549,5173012,36 on request
K1752.05020550549,5203012,36 on request
K1752.05022350349,5223012,36 on request