Product groups
Multi-clamping system double-sided wedge clamps Fixed jaw ES
K1828

Multi-clamping system double-sided wedge clamps Fixed jaw ES

go back

Item description/product images

DescriptionMaterial:Clamping rail and fixed jaw tool steel.
Wedge clamp mild steel.
Version:Clamping rail and fixed jaw hardened and ground (HRC 55 ±2).
Wedge clamp hardened, phosphated.
Note:The multi-clamping system can be fastened using various interfaces.
1. Lateral clamping edge for clamping claw set. Claw clamps can be fastened at any position.
2. Holes for DIN cap screws.
3. Ø25 mm locating holes for conventional zero-point clamping systems with 200 mm spacing.
4. Ø16 mm locating holes for zero-point clamping systems with 96 mm spacing.
5. Three 18H7 alignment slots for crosswise and lengthwise alignment on T- slot tables.
6. Ø12F7 and Ø16F7 reamed holes for 40 and 50 mm grid systems.

Three different versions are available:
- Multi-clamping system double-sided wedge clamp with OS fixed jaw / K1828.
- Multi-clamping system double-sided wedge clamp with DS fixed jaw / K1829.
- Multi-clamping system single-sided wedge clamp with OS fixed jaw / K1830.
Application:A number of multi-clamping systems with different lengths can be mounted one behind the other or beside each other. The precision toothing enables highly precise positioning of the fixed jaws. Due to the lateral graduations on the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side.
Turning the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaw.
Advantages:Universal and flexible.
For small and large batch sizes.
Large components can also be clamped next to each other on several multiple clamping systems.
Accessory:Clamping pin K0967.
Cap screws K0869.10X30.
Cap screws K0869.12X25.
Shoulder screws K0815.12045 / K0815.16055.
Seating ledges K1752.
Attachment jaws with machining allowance K1753.
Attachment jaws with prism K1754.
Workpiece stop K1755.
Spacer K1756.
Clamping claw set K1757.
T-slot nut K1758.
T-slot key K0954.
Supplied with- 1x clamping rail.
- 2x double-sided wedge clamps.
- 3x fixed jaws ES.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1828 Multi-clamping system double-sided wedge clamps Fixed jaw ES 341 kB
 Technical information for multi-clamping system 1,8 MB

Drawings

Multi-clamping system double-sided wedge clamps Fixed jaw ES

Item selection/filter

Order No.Version 1LB

HL
min.
L
max.
L1L2L3L4L5L6L7CADAcc.PriceOrder
K1828.05030001smooth300507544,550,596200----30 on request
K1828.05040001smooth400507544,550,596200288300--30 on request
K1828.05050001smooth500507544,550,596200288400--30 on request
K1828.05060001smooth600507544,550,596200288400500-30 on request
K1828.05070001smooth700507544,550,59620028840056060030 on request
K1828.05030002serrated300507544,550,596200----30 on request
K1828.05040002serrated400507544,550,596200288300--30 on request
K1828.05050002serrated500507544,550,596200288400--30 on request
K1828.05060002serrated600507544,550,596200288400500-30 on request
K1828.05070002serrated700507544,550,59620028840056060030 on request
Order No.Version 1BDD1D2D3D4D5D6D7H1H2H3H4F
Socket head screw
DIN 912
G
cap screw
DIN 912
CADAcc.PriceOrder
K1828.05030001smooth502512201617,511M5M650251216M10x30M12x25 on request
K1828.05040001smooth502512201617,511M5M650251216M10x30M12x25 on request
K1828.05050001smooth502512201617,511M5M650251216M10x30M12x25 on request
K1828.05060001smooth502512201617,511M5M650251216M10x30M12x25 on request
K1828.05070001smooth502512201617,511M5M650251216M10x30M12x25 on request
K1828.05030002serrated502512201617,511M5M650251216M10x30M12x25 on request
K1828.05040002serrated502512201617,511M5M650251216M10x30M12x25 on request
K1828.05050002serrated502512201617,511M5M650251216M10x30M12x25 on request
K1828.05060002serrated502512201617,511M5M650251216M10x30M12x25 on request
K1828.05070002serrated502512201617,511M5M650251216M10x30M12x25 on request