Product groups
Fixed jaws ES for multi-clamping system
K1750

Fixed jaws ES for multi-clamping system

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55 ±2).Note:There are three different fixed jaw versions to choose from:
- Smooth version Form A for pre-machined workpieces.
- Serrated version Form B for raw parts.
- Offset jaws Form C for clamping with a small clamping edge.
The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Application:The ES fixed jaws are positioned on the clamping rails according to the clamping situation. When the fastening screw is tightened, the toothing allows a form-fit connection to be created. This allows high retaining forces to be carried through the clamping elements. With its slim design, the ES fixed jaw is especially suitable for clamping processes with smaller workpieces and large batch sizes. This also means that large production batches can be processed economically.Advantages:The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.Supplied withES fixed jaw.
Fastening screw.
Slot key.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1750 Fixed jaws ES for multi-clamping system 300 kB

Drawings (total overview)

Fixed jaws ES for multi-clamping system

Fixed jaws ES for multi-clamping system, Form A, jaw plates smooth

More information

Drawings

Fixed jaws ES for multi-clamping system, Form A, jaw plates smooth

Item selection/filter

Order No.suitable for
system width
FormLB

HB1H1D
Internal
thread
D1
internal
thread
D3BN=Slot widthCADAcc.PriceOrder
K1750.050300150A3050253012,5M5M6M10x305 on request

Fixed jaws ES for multi-clamping system, Form B, jaw plates serrated

More information

Drawings

Fixed jaws ES for multi-clamping system, Form B, jaw plates serrated

Item selection/filter

Order No.suitable for
system width
FormLB

HB1H1D
Internal
thread
D1
internal
thread
D3BN=Slot widthCADAcc.PriceOrder
K1750.050300250B3050253012,5M5M6M10x305 on request

Fixed jaws ES for multi-clamping system, Form C, jaw plates offset

More information

Drawings

Fixed jaws ES for multi-clamping system, Form C, jaw plates offset

Item selection/filter

Order No.suitable for
system width
FormLB

HL1B1H1H2D
Internal
thread
D1
internal
thread
D3BN=Slot widthCADAcc.PriceOrder
K1750.050302350C30502523012,52M5M6M10x305 on request
K1750.050305350C30502523012,55M5M6M10x305 on request