Product groups
Clamping rails, short for multi-clamping system
K1747

Clamping rails, short for multi-clamping system

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55 ±2).Note:The clamping rails can be fastened using various methods.
1. Lateral edge for claw clamp set. Claw clamps can be fastened at any desired position.
2. Holes for DIN cap screws.
3. One 18H7 alignment slot for T-slot tables.
4. Ø12F7 and Ø16F7 reamed holes for 50 mm grid systems.
Application:With the short clamping rails, clamping tasks can be implemented with low space requirements. The precision toothing enables very accurate positioning of the fixed jaws. Due to the scale on the side of the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side.Advantages:Universal and flexible application.
A number of short clamping rails can also be used to adapt flexibly to different clamping situations.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1747 Clamping rails, short for multi-clamping system 364 kB

Drawings

Clamping rails, short for multi-clamping system

Item selection/filter

Order No.suitable for
system width
LBHL1L2L3L4L7L8B1B2B3B4H1H2H3H4H5D1

D2CADAcc.PriceOrder
K1747.05013050130505010040100771,50,52819361810221010161220 on request