|
|
K1754Attachment jaws with prism for fixed jaws DS and ES |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55).Note:Attachment jaws with prism are used for clamping round workpieces. With the longitudinal slot on the back, they can be aligned exactly on the ES and DS fixed jaws.Application:The attachment jaws with prism are screwed onto the ES and DS fixed stops.Advantages:The attachment jaws with prism ensure repeat accuracy when clamping workpieces.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | suitable for system width | L | B | H | L1 | B1 | B2 | D | max. clamping diameter | D1 for screw to DIN 912 | CAD | Acc. | Price | Order |
---|
K1754.05070 | 50 | 54,98 | 50 | 25 | 23,5 | 30 | 5 | 42 | 70 | M5 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|