Product groups
Inserts for stepped jaws Form A
K0591_A

Inserts for stepped jaws Form A

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and ground.Note:Inserts Form A with smooth face for maximum holding force.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0591_A Inserts for stepped jaws Form A 83,4 kB

Drawings

Inserts for stepped jaws Form A

Item selection/filter

Order No.

FormBB1HLCADAcc.PriceOrder
K0591.065117A17119,265 on request
K0591.080117A17119,280 on request
K0591.125117A17119,2125 on request

Other items in this category