Product groups
Jaw pads for centric vice 65-80-125 mm
K0598

Jaw pads for centric vice 65-80-125 mm

go back

Item description/product images

DescriptionMaterial:Steel hardened.Version:Clamping faces ground.Note:These jaw pads can be used for clamping various workpiece types. Depending on the pad used, rough or pre-machined workpieces can be held.
The jaw pads are screwed onto the attachment jaws.

Suitable for K1236, K1237
Drawing reference:
Form A: smooth
Form C: serrated
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0598 Jaw pads for centric vice 65-80-125 mm 173 kB

Drawings (total overview)

Jaw pads for centric vice 65-80-125 mm

Jaw pads for centric vice 65-80-125 mm, Form A, smooth

More information

Drawings

Jaw pads for centric vice 65-80-125 mm, Form A, smooth

Item selection/filter

Order No.FormBH

H1LL1CADAcc.PriceOrder
K0598.0651A7,520106634 on request
K0598.0801A7,52512,58138 on request
K0598.1251A11,5402012660 on request

Jaw pads for centric vice 65-80-125 mm, Form C, cross-serrated

More information

Drawings

Jaw pads for centric vice 65-80-125 mm, Form C, cross-serrated

Item selection/filter

Order No.FormBH

H1LL1CADAcc.PriceOrder
K0598.0653C7,520106634 on request
K0598.0803C7,52512,58138 on request
K0598.1253C11,5402012660 on request