Product groups

Item description/product images

DescriptionMaterial:Jaws mild steel.
Jaw plates tool steel.
Version:Jaws black oxidised.
Vice jaws bright.
Note:These vice jaws are for expanding the 5-axis clamping system compact.
With these vice jaws large workpieces can be held on all four sides by cross clamping. Base plates, extension shafts and the coupling for cross-clamping are also needed for this set up.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0976 Vice jaws complete 323 kB
 Function 5-axis compact clamping system 2,7 MB

Drawings

Vice jaws complete

Item selection/filter

Order No.

Version

Bweight
kg
CADAcc.PriceOrder
K0976.09015010right905.18 on request
K0976.09015020left905.4 on request
K0976.12515010right1257.42 on request
K0976.12515020left1257.42 on request