Product groups

Item description/product images

DescriptionMaterial:Hardened steelVersion:Bright.Note:The seating ledges are suitable for adjusting the clamping depth of the workpiece on the compact 5-axis clamping system/ KIPPflexX.
The 12 mm version does not interfere with the positive-down effect.
By the 17 mm version, the positive-down force is reduced but causes less edge deformation.

Supplied in pairs.
Accessory:for K0973, K1555
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0974 Seating ledges 222 kB

Drawings

Seating ledges

Item selection/filter

Order No.

BHCADAcc.PriceOrder
K0974.09003129012 on request
K0974.09003179017 on request
K0974.125031212512 on request
K0974.125031712517 on request