Product groups
Jaw plates with pins for pendulum jaws
K1001

Jaw plates with pins for pendulum jaws

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Vice jaw hardened, bright.
Pins hardened, black oxidised.
Note:For positive clamping without preforming, e.g. rough pieces, heavy cutting, castings etc.

Supplied singly.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1001 Jaw plates with pins for pendulum jaws 192 kB
 Function 5-axis compact clamping system 2,7 MB

Drawings

Jaw plates with pins for pendulum jaws

Item selection/filter

Order No.

BNo. of
pins
CADAcc.PriceOrder
K1001.0901906 on request
K1001.12511258 on request