Product groups
Jaw plates with pins for centre jaws
K1002

Jaw plates with pins for centre jaws

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Vice jaw hardened, bright.
Pins hardened, black oxidised.
Note:For positive clamping without preforming, e.g. rough pieces, heavy cutting, castings etc.

Supplied singly.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1002 Jaw plates with pins for centre jaws 167 kB
 Function 5-axis compact clamping system 2,7 MB

Drawings

Jaw plates with pins for centre jaws

Item selection/filter

Order No.

ABNo. of
pins
CADAcc.PriceOrder
K1002.090161906 on request
K1002.1251961258 on request