Product groups

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened, bright.Note:For clamping pre-machined workpieces and for final machining.

Supplied singly.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0975 Jaw plates smooth 108 kB
 Function 5-axis compact clamping system 2,7 MB

Drawings

Jaw plates smooth

Item selection/filter

Order No.

BCADAcc.PriceOrder
K0975.090090 on request
K0975.1250125 on request