Product groups
Jaw plates smooth for pendulum jaws
K1001

Jaw plates smooth for pendulum jaws

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened, bright.Note:For clamping pre-machined and ground workpieces.

Supplied singly.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1001 Jaw plates smooth for pendulum jaws 175 kB
 Function 5-axis compact clamping system 2,7 MB

Drawings

Jaw plates smooth for pendulum jaws

Item selection/filter

Order No.

BCADAcc.PriceOrder
K1001.090090 on request
K1001.1250125 on request