Product groups
Jaw plates smooth for centre jaws
K1002

Jaw plates smooth for centre jaws

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened, bright.Note:For clamping pre-machined and ground workpieces.

Supplied singly.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1002 Jaw plates smooth for centre jaws 98,8 kB
 Function 5-axis compact clamping system 2,7 MB

Drawings

Jaw plates smooth for centre jaws

Item selection/filter

Order No.

ABCADAcc.PriceOrder
K1002.09006190 on request
K1002.125096125 on request