Product groups

Item description/product images

DescriptionMaterial:Tool steel.Version:Vice jaw hardened, bright.
Pins hardened, black oxidised.
Note:For holding round workpieces.
Max. clamping travel of jaw is 1 mm.

Supplied in pairs.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0989 Cylinder clamping sets 269 kB

Drawings

Cylinder clamping sets

Item selection/filter

Order No.

BClamping range
min. - max.
CADAcc.PriceOrder
K0989.090359020 mm - 250 mm on request
K0989.1253512520 mm - 320 mm on request