Product groups
Tombstones, grey cast iron, single-sided, wide with T-slots
K1531

Tombstones, grey cast iron, single-sided, wide with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Tombstones are used for the vertical positioning and mounting of workpieces and fixtures. These tombstones with T-slots provide a quick and economic way of clamping workpieces with standardised clamping elements. The precise longitudinal and transverse slot spacing ensures high repeat clamping accuracy.
Ring bolts for hoisting are supplied.
Drawing reference:
1) hole for DIN 912 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1531 Tombstones, grey cast iron, single-sided, wide with T-slots 250 kB

Drawings

Tombstones, grey cast iron, single-sided, wide with T-slots

Item selection/filter

Order No.LB

HL2B2B3H1H2L8L9BN=slot widthNL=No.
lengthwise
NB=No.
across
CADAcc.PriceOrder
K1531.314302230300220300250901003050601001422 on request
K1531.314402840400300400320901603050601001433 on request
K1531.314503450500350500400902003550601001444 on request
K1531.3146343636304506305001002504065651251444 on request
K1531.31480528080055080064011532045100751501444 on request
K1531.318302230300220300250901003050601001822 on request
K1531.318402840400300400320901603050601001833 on request
K1531.318503450500350500400902003550601001844 on request
K1531.3186343636304506305001002504065651251844 on request
K1531.31880528080055080064011532045100751501844 on request