Product groups
Tombstones cube without grid holes
K0805

Tombstones cube without grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Reference surfaces precision machined.
The clamping surfaces have 0.5 mm allowance.
Note:The cube tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Ring bolts for lifting are supplied. A cover prevents the cavities filling with swarf.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0805 Tombstones cube without grid holes 252 kB
 Technical information for positioning basic elements 1,9 MB

Drawings

Tombstones cube without grid holes
Tombstones cube without grid holes

Item selection/filter

Order No.A

BCDEE1GHweight
ca. kg
CADAcc.PriceOrder
K0805.004025155355055251±0,2200125,5 ±0,22050183 on request
K0805.00503055355075301±0,2250150,5 ±0,22050231 on request
K0805.005030165365075301±0,2250150,5 ±0,22050268 on request