The new potential equaliser type I from KIPP is used for the safe conducting of electrostatic discharges to protect personnel and equipment. It is swivelled into the slot and screwed against the profiles at a 45° angle. The body of the potential equaliser breaks through the anodised layer and establishes a conductive connection. |