Product groups

Stainless steel snap locks from KIPP

go back

Secure locking in all environments
Stainless steel snap locks from KIPP

Resistant to moisture, acid and seawater: Our new stainless steel snap locks with grip are suitable for a wide range of indoor and outdoor applications. These stylish locking elements integrate flush into doors, hatches or covers. With their reduced design and simple and safe handling, they impress many in the automotive industry, medical technology, boat and shipbuilding, the motorhome and caravanning sectors, the furniture industry and aerospace, among others.


The key facts at a glance:

  • Corrosion resistant: Made of A4 stainless steel, the snap locks of the new K1850 and K1851 series are not only suitable for indoor use but also for a wide range of outdoor applications.

  • Functional and secure: Fitted with a fold-away grip, the stainless steel snap locks permit flush installation in doors, hatches or covers, where their snap function guarantees a latching action that is as fast as it is secure. A lockable variant is available for use in areas with higher security requirements.

  • Adaptable: The stainless steel snap locks are available in two different sizes for door leaf thicknesses from 2 to 12 mm and from 12 to 22 mm, with a choice of polished or matt finishes.

  • Ergonomic: For applications that require remote actuation for ergonomic and/or safety reasons, we offer our customers a variant with Bowden cable connection (K1851).


Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33