|
TRUST IN KIPP ball transfer units |
go back |
|
KIPP ball transfer units are suitable for any conveyance task. They stand out through their versatility and, apart from conveyor technology find use in many other branches. Ball transfer units can be found in machine and plant construction where they are mounted onto presses, measuring instruments or complex conveyor equipment. |
Delicate and heavy goods can be moved lightly and easily across ball transfer units. They have high resistance to knocks and shocks and have no problems with even rapid changes in direction. |
The construction of ball transfer units is simple but efficient. The ball cup is in a steel or steel plate housing. Small support or bearing balls underneath the larger load ball allow for movement in all directions. This simple construction makes light and even movement of the load ball possible. |
The KIPP product range includes various types of ball transfer units to suit any application. Ball transfer units with steel plate housings and plastic load balls are designed for use with sensitive conveyor goods such as polished aluminium, brass, steel plate or glass. For heavy goods the ball transfer units with solid steel housings are more than suitable, these have a WLL of up to 15000 N. |
Another version are ball transfer units with a spring element under the ball. These allow for an even load distribution by goods with uneven surfaces. They are used by machines such as guillotines and bending machines. |
All ball transfer units with steel or steel plate housings have a felt seal to prevent dirt getting inside. |
|
|
All versions at a glance: |
|
|
|
Availability Here you can check item's availability. |
|