Product groups

Mandrel collet with cam lever: fixed with drill holes

go back
  • Mandrel collet with cam lever: fixed with drill holes
New in clamping technology: Mandrel collets with cam lever

HEINRICH KIPP WERK has developed a new type of mandrel collet, which enables workpieces to be positioned and fixated over a bore. It is operated manually using a cam lever, the operator can infinitely adjust the clamping range or retaining force.

Advantages of the new clamping technology solution at a glance:

  • Using this compact mandrel collet, the operator can easily clamp components together with a pull-down effect and without the use of tools.
  • This clamping solution can be applied in drilled through holes and blind holes – there are no special requirements regarding dimensions, surface or form of the drilled hole.
  • The clamping process is carried out via surface pressure, thus protecting the workpiece surface.
  • Ideally suited for use in fixture and machine tool construction, e.g. for the rapid fixation of mounting plates.
The mandrel collets are available in diameters 10, 12 and 14 mm, but also in other sizes on request.