Product groups

KIPPflexX series range expansion

go back
  • KIPPflexX series range expansion

New 5-axis vice KIPPflexX 90 mm

HEINRICH KIPP WERK has expanded the KIPPflexX series to include a 90 mm wide compact vice that is designed for 5-axis milling machines with smaller tables. With this new product, workpieces sized around 100 mm are now also freely accessible for machining around the outer contours.

  • The 90 mm KIPPflexX can also be used as a centric vice with draw-down function or standard vice for rough clamping, just as the larger 125 mm KIPPflexX (2IN1).

  • The support height of the 90 mm KIPPflexX is 155 mm.

  • Thanks to the smaller size, users can benefit from space saved. If larger workpieces need to be clamped, two vices can be mounted side by side.

  • The vice is suitable for mounting on machine tables with T-slots or tapped holes. It can also be mounted on any grid element as well as directly on zero-point clamping systems.


KIPPflexX is a versatile solution for eny 5-axis milling machine. A special feature is the user-friendly rapid adjustment using a crank handle. The flat guide ensures greater stability and rigidity in the clamping system, which provides an exceptionally high clamping force of 52 kN. A large selection of different jaw plates are available including smooth, with pins, combi-stepped or with machining allowance.

                       

                  

To the new 90 mm KIPPflexX 5-axis vice

                       

                  

Would you like more information about our 5-axis vices?
Then get in touch with our contact partners:

Marc Geiser

Telephone: +49 (0)7454 / 793 - 7670


marc.geiser@kipp.com

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33