|
KIPP TOUCAN sets new standards |
go back |
|
|
TOUCAN sets new standards in cost effectiveness
|
|
Thanks to its attractive design the TOUCAN clamping lever is especially suited to visible applications in machine and plant construction. TOUCAN provides a number of improvements in handling. At rest the lever is locked; it can be rotated by pushing down instead of lifting up.
Unlocking occurs towards the mounting surface. Moreover the many smooth, visible surfaces allow for possible custom labelling of the products, e.g. with a logo or information.
KIPP supplies the TOUCAN clamping lever with its ergonomic handle design and proven functionality in three sizes. The products are available either with steel external or internal threads. The clamping lever provides a sufficiently high level of torque in the "low-cost" sector.
|
|
|
|
Availability Here you can check item's availability. |
|