Product groups

HYGIENEschutz System

go back
  • HYGIENEschutz System

HYGIENEshield System

Acrylic glass panel / K1636.0850085004

Height 850 mm
Width 850 mm

Material

4 mm thick acrylic glass

Basic modul 36 mm / K1637.150036 / K1637.250036

Height 36 mm
Diameter 50 mm

Colour

white
Colour black

Material

Polyoxymethylene (POM)

Basic modul 145 mm / K1637.150145 / K1637.250145

Height 145 mm
Diameter 50 mm

Colour

white
Colour black

Material

Polyoxymethylene (POM)

Round bar / K1638.10X250 / K1638.10X125

Length 250 mm
Length 125 mm

Diameter

10 mm

Material

stainless steel 1.4404
Well thought-out modular system made of acrylic glass, plastic elements and stainless steel.
Modular, light and flexible - perfectly suitable for:
  • Catering / Hotels / Restaurants
  • Office tables / Meeting rooms
  • Counters / Communication areas
  • Schools / Libraries


Various configurations can be created from the elements. Some possibilities are shown here.
Configuration 1er STRAIGHT
Configuration 1er HIGH
Configuration 2er STRAIGHT
Configuration 2er HIGH
Configuration 2er DOUBLED
Configuration 2er CORNER
Configuration 2er T-FORM
Configuration 3er H-FORM
Configuration 3er STRAIGHT
Configuration 3er CABIN
Configuration 4er CROSS
Configuration 5er H-FORM
Let our team advise you now:

Gerd Wiedemaier
Special solutions Germany

Tel.: 07454 793-48
gerd.wiedemaier@kipp.com

Daniel Sauter
Special solutions Germany

Tel.: +49 7454 793-7656
daniel.sauter@kipp.com

Klaus Bühler
Contact dealer

Tel.: +49 7454 793-163
klaus.buehler@kipp.com