Product groups

HYGIENEschutz Premium

go back
  • HYGIENEschutz Premium

HYGIENEschutz Premium

High quality solution consisting of solid aluminium profiles, hinges and acrylic glass panels. Functional folding system - ideal for conferences and meetings.
  • Conference tables / Meeting rooms / Events
  • Architect offices / Designer offices
  • Agencies / Law firms / Consultancies

Height    910 mm
Rigid length    1610 mm
Swivel length    1710 mm
Foot length    445 mm

Pull-out panel

   325 mm possible
Aluminium profile    30x30 mm
Acrylic glass    Thickness 4 mm
  • System suitable for meeting rooms with 2-4 persons
  • Length of the swivel sides variably adjustable with pull-out panels
  • Robust version
  • Swivellable and foldable
  • No tool required
  • Folding panel can be moved on the main frame
  • Panels can be fixated during transport

Let our team advise you now:

Gerd Wiedemaier
Special solutions Germany

Tel.: 07454 793-48
gerd.wiedemaier@kipp.com

Daniel Sauter
Special solutions Germany

Tel.: +49 7454 793-7656
daniel.sauter@kipp.com

Klaus Bühler
Contact dealer

Tel.: +49 7454 793-163
klaus.buehler@kipp.com